1.5A HIGH SPEED SINGLE GATE DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD0215 and DGD0216 high speed / low side MOSFET and IGBT drivers are capable of driving 1.9A of peak current. The DGD0215 and DGD0216 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. Internal undervoltage lockout (UVLO) will protect MOSFETs with loss of supply by turning off the output when Vcc falls below the operating range. Fast and well matched propagation delays allow high-speed operation, enabling a smaller and more compact power switching design using smaller associated components.
The DGD0215 and DGD0216 are highly resistant to noise, and are able to withstand up to 5V positive or negative on the ground pin without damage. The devices can also withstand 500mA of reverse current forced back into the outputs without damage or logic change. The DGD0215 provides an inverted output and the DGD0216
provides a non-inverting ouput.
The DGD0215 and DGD0216 are offered in TSOT25 (Type TH) package and the operating temperature extends from -40°C to +125°C.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Driver Type | Single |
Configuration | Non-Inverting |
Supply Voltage Max (V) | 18 |
Output Current Io+ Typ (mA) | 1900 |
Output Current Io- Typ (mA) | 1800 |
ton / toff Typ (ns) | 35/35 |
tr / tf Typ (ns) | 15/15 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2571 | 2022-03-17 | 2022-06-17 | Qualification of Additional Diodes Internal Assembly & Test Site (SAT) |