HIGH SPEED LOW-SIDE GATE DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Driver Type | Dual |
Configuration | Non-Inverting |
Supply Voltage Max (V) | 18 |
Output Current Io+ Typ (mA) | 4000 |
Output Current Io- Typ (mA) | 4000 |
ton / toff Typ (ns) | 40/35 |
tr / tf Typ (ns) | 20/20 |