HIGH SPEED LOW-SIDE GATE DRIVER WITH 3.3V LDO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD0280 high-speed, low-side MOSFET and IGBT driver is capable of driving 1.9A of peak current. The DGD280 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. Internal undervoltage lockout (UVLO) protects the MOSFET with loss of supply by turning off the output when VCC falls below operating range. Fast and well matched propagation delays allow high-speed operation, enabling a smaller, more compact power-switching design using smaller associated components.
The DGD0280 has an integrated LDO that outputs 3.3V at ±1% tolerance with the ability to supply 15mA. The DGD0280 provides a non-inverted output. The DGD0280 comes in a space-saving TSOT25 package and operates over an extended -40°C to +125°C temperature range.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Driver Type | Single |
Configuration | Non-Inverting & LDO |
Supply Voltage Max (V) | N/A |
Output Current Io+ Typ (mA) | 2500 |
Output Current Io- Typ (mA) | 2800 |
ton / toff Typ (ns) | 35/30 |
tr / tf Typ (ns) | 20/15 |