HALF-BRIDGE GATE DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD2103A is a high voltage / high speed gate driver capable of driving N-channel MOSFETs and IGBTs in a half bridge configuration. High voltage processing techniques enable the DGD2103A’s high side to switch to 600V in a bootstrap operation.
The DGD2103A logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with controlling devices. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction. DGD2103A has a fixed internal deadtime of 520ns (typical).
The DGD2103A is offered in SO-8 package and operates over an extended -40 °C to +125 °C temperature range.
Inputs | HIN, LIN (Out of Phase) |
---|---|
Internal Deadtime (Typ) | 520 |
Offset Voltage Max (V) | 600 |
Output Current IO- (Typ) (mA) | 360 |
Output Current IO+ (Typ) (mA) | 210 |
tF (Typ) (ns) | 50 |
tOFF (Typ) (ns) | 150 |
tON (Typ) (ns) | 680 |
tR (Typ) (ns) | 100 |