HALF-BRIDGE GATE DRIVER IN SO-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD2104M is a high-voltage / high-speed gate driver capable of driving N-channel MOSFETs and IGBTs in a half bridge configuration. High-voltage processing techniques enable the DGD2104M’s high side to switch to 600V in a bootstrap operation.
The DGD2104M logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with controlling devices. The driver outputs feature high-pulse current buffers designed for minimum driver cross conduction.
The DGD2104M is offered in the SO-8 (Type TH) package and operates over an extended -40°C to +125°C temperature range.
- Floating High-Side Driver in Bootstrap Operation to 600V
- Drives Two N-Channel MOSFETs or IGBTs in a Half Bridge Configuration
- 290mA Source / 600mA Sink Output Current Capability
- Designed for Enhanced Performance in Noisy Motor Applications
- Outputs Tolerant to Negative Transients
- Internal Dead Time to Protect MOSFETs
- Wide Low-Side Gate Driver Supply Voltage: 10V to 20V
- Logic Input (IN and SD*) 3.3V Capability
- Schmitt Triggered Logic Inputs
- Undervoltage Lockout for VCC (Logic and Low Side Supply)
- Extended Temperature Range: -40°C to +125°C
- Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
- Halogen and Antimony Free. “Green” Device (Note 3)
- DC-DC Converters
- DC-AC Inverters
- AC-DC Power Supplies
- Motor Controls
- Class D Power Amplifiers
Offset Voltage Max (V) | 600 V |
---|---|
Inputs | IN, SD (Enable Low) |
Output Current IO+ (Typ) (mA) | 290 mA |
Output Current IO- (Typ) (mA) | 600 mA |
Internal Deadtime (Typ) | 420 ns |
tON (Typ) (ns) | 680 ns |
tOFF (Typ) (ns) | 150 ns |
tR (Typ) (ns) | 70 ns |
tF (Typ) (ns) | 35 ns |