Alternative Part: DGD2184M
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD2184 is a high voltage/high speed gate driver capable of driving N-Channel MOSFETs and IGBTs in a half-bridge configuration. High voltage processing techniques enable the DGD2184’s high-side to switch to 600V in a bootstrap operation.
The DGD2184 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) for easy interfacing with controlling devices. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction. DGD2184 has a fixed internal deadtime of 400ns (typ).
The DGD2184 is offered in SO-8 package, the operating temperature extends from -40°C to +125°C.
Inputs | IN, SD (Enable Low) |
---|---|
Internal Deadtime (Typ) | 400 |
Offset Voltage Max (V) | 600 |
Output Current IO- (Typ) (mA) | 2300 |
Output Current IO+ (Typ) (mA) | 1900 |
tF (Typ) (ns) | 20 |
tOFF (Typ) (ns) | 270 |
tON (Typ) (ns) | 680 |
tR (Typ) (ns) | 40 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2664 | 2024-02-23 | 2024-08-23 | Device End of Life (EOL) |