Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD2190 is a high voltage/high speed gate driver capable of driving N-Channel MOSFETs and IGBTs in a half bridge configuration. High voltage processing techniques enable the DGD2190’s high-side to switch to 600V in a bootstrap operation under high dV/dt conditions.
The DGD2190 logic inputs are compatible with standard TTL and CMOS and CMOS levels (down to 3.3V) for easy interfacing with controlling devices. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction.
The DGD2190 is available in a space saving 8-pin SO package. The operating temperature extends from -40°C to +125°C.
Inputs | HIN, LIN |
---|---|
Offset Voltage Max (V) | 600 |
Output Current IO- (Typ) (mA) | 4500 |
Output Current IO+ (Typ) (mA) | 4500 |
tF (Typ) (ns) | 20 |
tOFF (Typ) (ns) | 140 |
tON (Typ) (ns) | 140 |
tR (Typ) (ns) | 25 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2664 | 2024-02-23 | 2024-08-23 | Device End of Life (EOL) |
PCN-2636 | 2023-08-29 | 2023-08-29 | Device End of Life (EOL) |