650V FIELD STOP IGBT
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGTD65T15H2TF is produced using advanced Field Stop Trench IGBT Technology, which provides high performance, excellent quality and high ruggedness.
VCES (V) | 650 V |
---|---|
IC @ +25°C (A) | 30 A |
IC @ +100°C (A) | 15 A |
VCE(sat) max @ +25°C (V) | 2 V |
VCE(sat) typ @ +25°C (V) | 1.65 V |
EON typ @ +25°C (mJ) | 0.27 mJ |
EOFF typ @ +25°C (mJ) | 0.086 mJ |
Power Dissipation @ TC = +25°C (W) | 48 W |
Short Circuit (µs) | 5 µs |
Anti Parallel Diode | Yes |