High Voltage Dual Switching Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Dual, Series |
Polarity | Anode, Cathode |
Power Rating(mW) | 325 mW |
ESD Diodes (Y|N) | No |
Peak RepetitiveReverse VoltageVRRM (V) | 300 V |
Reverse RecoveryTime trr (ns) | 50 ns |
Maximum Peak Forward Surge Current IFSM (A) | 4, 1us A |
Forward Voltage Drop VF @ IF (mA) | 1.0V_100mA mA |
Maximum ReverseCurrent IR (µA) | 0.1uA_240V µA |
V(BR)R (V) Min @IR=150μA | 300, 100uA |
TotalCapacitance CT (pF) | 5 pF |
VF(V) Max @ IF=20mA | 0.87 |
VF(V) Max @ IF=100mA | 1 |
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω | 50 |
Maximum Reverse Current IR @ VR (V) | 0.1uA_240V V |
IR(μA) Max @ VR=240V | 0.1 |
CT(pF) Max @ VR = 0V, f = 1MHz | 5 |