Linear Mode Current Sink LED Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Topology | Linear LED Driver |
Minimum Supply Voltage (V) | N/A V |
Maximum Supply Voltage (V) | 50 V |
Maximum VOUT (V) | 50 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | 600 mV |
Output Current (mA) | 1000 mA |
Channel Max. Output Current (mA) | 1000 mA |
Accuracy (%) | 10 % |
Dimming | PWM |
Temperature Range (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2640 | 2023-09-12 | 2024-03-13 | Device End of Life (EOL) - Automotive |