LOW CAPACITANCE UNIDIRECTIONAL TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 1.6 pF |
Reverse Standoff Voltage VRWM(V) | 5 V |
Breakdown VoltageVBR Min(V) | 6 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 20 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 11 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |