Diodes Incorporated
Back to Data Line Protection

DLPT05WA

SURFACE MOUNT DATALINE PROTECTION DEVICE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • 300 Watts Peak Pulse Power (tp = 8×20µs)
  • Transient Protection for Data Line to IEC61000-4-2 Level 4 (ESD), 8kV HBM
    • Contact: Discharge ±30kV
    • Air: Discharge ±30kV
  • IEC 61000-4-4 (EFT)
  • Low Leakage Current
  • Surface Mount Package Ideally Suited for Automated Insertion
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Uni-Directional
Channel Input CapacitanceCT Typ (pF) 1.9 pF
Reverse Standoff Voltage VRWM(V) 5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 20 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 9.8 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf