Diodes Incorporated
DO 218 Type E

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

DO-218.png
Back to Power Line Protection

DM5W11A

3600W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against load dump surge according to ISO16750-2.

Feature(s)

  • Compliance with following standards
  • ISO 10605, Pulse A and Pulse B
  • ISO 7637-2, Pulse 1, Pulse 2a, Pulse 3a, Pulse 3b

Application(s)

  • ESD protection 
  • Transient Voltage Protection 
  • Protect sensitive automotive circuits

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) On Request
AEC Qualified Yes
Configuration Single
Breakdown VoltageVBR Min(V) 12.2 V
Reverse Standoff Voltage VRWM(V) 11 V
VESD IEC61000-4-2 Contact Discharge(kV) ±30 kV
Channel Input CapacitanceCT Typ (pF) 15200 pF
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 18.2 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 10 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf