3600W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against load dump surge according to ISO16750-2.
Compliance with the following standards:
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Single (Uni-Directional) |
Breakdown VoltageVBR Min(V) | 47.8 V |
Reverse Standoff Voltage VRWM(V) | 43 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 69.4 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 52.8 µA |