4600W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against load dump surge according to ISO16750-2.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
AEC Qualified | Yes |
Configuration | Single |
Breakdown VoltageVBR Min(V) | 14.4 V |
Reverse Standoff Voltage VRWM(V) | 13 V |
VESD IEC61000-4-2 Contact Discharge(kV) | ±30 kV |
Channel Input CapacitanceCT Typ (pF) | 17000 pF |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 21.5 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 10 µA |