6600W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DM8W10AQ-DM8W43AQ are suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against load-dump surge according to ISO16750-2.
The devices meet compliance with the following standards:
Pulse 1, Pulse 2a, Pulse 3a, Pulse 3b
The devices meet compliance with the following standards:
Pulse 1, Pulse 2a, Pulse 3a, Pulse 3b
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Single |
Breakdown VoltageVBR Min(V) | 24.4 V |
Reverse Standoff Voltage VRWM(V) | 22 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 35.5 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2563 | 2021-12-29 | 2022-03-29 | Additional Wafer Source and Alternate Assembly Lead Frame and Clip Bond for Select Automotive Products |
PCN-2500 | 2021-03-24 | 2021-06-24 | Transfer Final Test and Packing from Eris Plant 1 in Taipei City, Taiwan to Eris Plant 2 in Taoyuan, Taiwan for Automotive Products |