6600W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable to protect sensitive circuits against surges defined in ISO7637- 2 and against load dump surge according to ISO16750-2.
Compliance with following standards:
Pulse 1, Pulse 2a, Pulse 3a, Pulse 3b
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Single |
Breakdown VoltageVBR Min(V) | 28.9 V |
Reverse Standoff Voltage VRWM(V) | 26 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 42.1 V |