Diodes Incorporated — Analog and discrete power solutions
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT363.png
Back to Inactve Datasheet Archive

DMB54D0UDW (NRND)

NRND = Not Recommended for New Design

N-CHANNEL MOSFET PLUS PNP TRANSISTOR

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Compliance (Only Automotive(Q) supports PPAP) Standard
Config/ Polarity N + PNP
ESD Diodes (Y|N) Yes
|IDS| @TA = +25°C (A) 0.16
IDSA +25ºC(A) 0.16
PD @TA = +25°C (W) 0.25
PDW +25ºC (W) 0.25
Polarity N+PNP
AEC Qualified Yes
RDS(ON) Max (10V) N/A
RDS(ON) Max (2.5V)(mΩ) 5000
RDS(ON) Max (4.5V)(mΩ) 4000
RDS(ON)Max@ VGS(2.5V)(mΩ) 5000
RDS(ON)Max@ VGS(4.5V)(mΩ) 4000 (@4V)
|VDS| (V) 50
|VGS| (±V) 12
VGS (th) 1
|VGS(TH)| Max (V) 1

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2561 2022-02-17 2022-08-17 Device End of Life (EOL)
PCN-2495 2021-03-31 2021-07-01 Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process
Source for Select Discrete Products