NRND = Not Recommended for New Design
COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
CISS Condition @|VDS| (V) | 6 |
CISS Typ (pF) | 1787, 2100 |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 9.5, 6.9 |
PD @TA = +25°C (W) | 2.3 |
Polarity | N+P |
QG Typ @ |VGS| = 10V (nC) | N/A |
QG Typ @ |VGS| = 4.5V (nC) | 18.6, 23.7 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | N/A |
RDS(ON)Max@ VGS(10V)(mΩ) | N/A |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 25, 53 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 32, 17 |
|VDS| (V) | 12, 20 |
|VGS| (±V) | 8, 12 |
|VGS(TH)| Max (V) | 1.5 |
|VGS(TH)| Min (V) | 0.6 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2389 | 2019-02-05 | 2019-08-05 | Device End of Life |