COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 12, 12 V |
|VGS| (±V) | 8, 8 ±V |
|IDS| @TA = +25°C (A) | 5.6, 3.8 |
PD @TA = +25°C (W) | 1.4 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 29, 61 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 34, 81 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 44, 115 mΩ |
|VGS(TH)| Min (V) | 0.4, 0.4 V |
|VGS(TH)| Max (V) | 1, 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 10.5, 10.7 nC |
QG Typ @ |VGS| = 10V (nC) | 19.6, 17.9 (@8V) nC |
CISS Typ (pF) | 914, 915 pF |
CISS Condition @|VDS| (V) | 6, 6 V |