NRND = Not Recommended for New Design
COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of Automotive applications. It is qualified to AEC-Q101, supported by a PPAP.
CISS Condition @|VDS| (V) | 6, 6 |
---|---|
CISS Typ (pF) | 1028, 1003 |
Compliance (Only Automotive Supports PPAP) | Automotive |
Compliance (Only Automotive Supports PPAP) | Automotive |
Compliance (Only Automotive Supports PPAP) | Automotive |
Configuration | Complementary |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 5.1, 3.9 |
PD @TA = +25°C (W) | 1.36 |
Polarity | N+P |
QG Typ @ |VGS| = 10V (nC) | 23.1, 20.8 (@8V) |
QG Typ @ |VGS| = 4.5V (nC) | 12.2, 13 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 50, 115 |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 40, 81 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 34, 59 |
|VDS| (V) | 12, 12 |
|VGS| (±V) | 8, 8 |
|VGS(TH)| Max (V) | 1, 1 |
|VGS(TH)| Min (V) | 0.4, 0.4 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2722 | 2025-02-11 | 2025-05-12 | Change Lead Frame Type from SOT-23R to SOT-23T and Qualify Additional Diodes Internal Assembly and Test Site (CAT) for Select Automotive Products |