COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20, 20 V |
|VGS| (±V) | 12, 12 ±V |
|IDS| @TA = +25°C (A) | 4.7, 3.2 |
PD @TA = +25°C (W) | 1.4 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 40, 90 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 65, 137 mΩ |
|VGS(TH)| Min (V) | 0.35, 0.35 V |
|VGS(TH)| Max (V) | 1.4, 1.4 V |
QG Typ @ |VGS| = 4.5V (nC) | 8, 11 nC |
QG Typ @ |VGS| = 10V (nC) | 15, 18 (@8V) nC |
CISS Typ (pF) | 713, 881 pF |
CISS Condition @|VDS| (V) | 10, 10 V |