COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, which makes
it ideal for high-efficiency power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Polarity | N+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 20, 20 V |
|VGS| (±V) | 12, 12 ±V |
|IDS| @TA = +25°C (A) | 4.6, 3.1 |
PD @TA = +25°C (W) | 1.1 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 35, 75 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 43, 110 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 56, 168 mΩ |
|VGS(TH)| Min (V) | 0.4, 0.5 V |
|VGS(TH)| Max (V) | 1, 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 3.6, 5.9 nC |
CISS Typ (pF) | 369, 440 pF |
CISS Condition @|VDS| (V) | 10, 10 V |