COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET has been designed to minimize the on-state resistance (RDS(on)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20, 20 V |
|VGS| (±V) | 6, 6 ±V |
|IDS| @TA = +25°C (A) | 1.34, 1.14 |
PD @TA = +25°C (W) | 1.12 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 400, 700 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 500, 900 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 700, 1300 mΩ |
|VGS(TH)| Min (V) | 0.5, 0.5 V |
|VGS(TH)| Max (V) | 1, 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.74, 0.62 nC |
CISS Typ (pF) | 60.67, 59.76 pF |
CISS Condition @|VDS| (V) | 16, 16 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2425 | 2019-10-04 | 2020-01-04 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source, and Additional Wafer Source for Select Products. |