NRND = Not Recommended for New Design
20V COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
CISS Condition @|VDS| (V) | 16, 16 |
CISS Typ (pF) | 60.67, 59.76 |
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Configuration | Complementary |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 1.34, 1.14 |
PD @TA = +25°C (W) | 1.12 |
Polarity | N+P |
Compliance (Only Automotive supports PPAP) | Automotive (Q) |
QG Typ @ |VGS| = 4.5V (nC) | 0.74, 0.62 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 700, 1300 |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 500, 900 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 400, 700 |
|VDS| (V) | 20, 20 |
|VGS| (±V) | 6, 6 |
|VGS(TH)| Max (V) | 1, 1 |
|VGS(TH)| Min (V) | 0.5, 0.5 |