NRND = Not Recommended for New Design
COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation 30V N + P channel enhancement mode MOSFET has been designed to minimise RDS(on) and yet maintain superior switching performance. This device is ideally suited to DC FAN , Battery packing and other power management functions.
CISS Condition @|VDS| (V) | 10 |
---|---|
CISS Typ (pF) | 751, 1039 |
Compliance (Only Automotive Supports PPAP) | On Request |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 14, 14 |
PD @TA = +25°C (W) | 2.75 |
Polarity | N+P |
QG Typ @ |VGS| = 10V (nC) | 17.4, 21.1 |
QG Typ @ |VGS| = 4.5V (nC) | 9, 10.1 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | N/A |
RDS(ON)Max@ VGS(10V)(mΩ) | 21, 39 |
RDS(ON)Max@ VGS(2.5V)(mΩ) | N/A |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 32, 53 |
|VDS| (V) | 30, 30 |
|VGS| (±V) | 20, 20 |
|VGS(TH)| Max (V) | 2.1, 2.2 |