COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 30, 30 V |
|VGS| (±V) | 12, 12 ±V |
|IDS| @TA = +25°C (A) | 0.22, 0.2 |
PD @TA = +25°C (W) | 0.35 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 1500, 5000 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 2000 ,6000 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 3000, 7000 mΩ |
|VGS(TH)| Max (V) | 1, 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.38, 0.35 nC |
CISS Typ (pF) | 22.6, 21.8 pF |
CISS Condition @|VDS| (V) | 15, 15 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2582 | 2022-05-17 | 2022-08-17 | Qualified Additional Bill of Material (BOM) – Lead Frame Raw Material (C19400 XSH) |
PCN-2498 | 2021-04-07 | 2021-04-07 | Qualification of Additional Wafer Source, and Additional Assembly and Test (A/T) Site for Select Discrete Products |