COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40, 40 V |
|VGS| (±V) | 20, 20 ±V |
|IDS| @TA = +25°C (A) | 12.2, 8.8 |
PD @TA = +25°C (W) | 1.7 |
RDS(ON)Max@ VGS(10V)(mΩ) | 15, 29 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 20, 45 mΩ |
|VGS(TH)| Max (V) | 3, 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 19, 17 nC |
QG Typ @ |VGS| = 10V (nC) | 40, 34 nC |
CISS Typ (pF) | 1810, 1626 pF |
CISS Condition @|VDS| (V) | 20, 20 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |
PCN-2403 | 2019-03-25 | 2019-06-19 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source, Additional Wafer Source, or Additional Assembly and Test site for Select Products. |