COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to ensure that the RDS(ON) of n and p-channel FETs are matched to minimize losses in both arms of the bridge. The DMC4050SSD is optimized for use in 3-phase brushless DC motor circuits (BLDC), and CCFL backlighting.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40, 40 V |
|VGS| (±V) | 20, 20 ±V |
|IDS| @TA = +25°C (A) | 5.5, 5.8 |
PD @TA = +25°C (W) | 1.8 |
RDS(ON)Max@ VGS(10V)(mΩ) | 45, 45 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 60, 60 mΩ |
|VGS(TH)| Max (V) | 1.8, 1.8 V |
QG Typ @ |VGS| = 10V (nC) | 37.6, 33.7 nC |
CISS Typ (pF) | 1790, 1643 pF |
CISS Condition @|VDS| (V) | 20, 20 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2498 | 2021-04-07 | 2021-04-07 | Qualification of Additional Wafer Source, and Additional Assembly and Test (A/T) Site for Select Discrete Products |