Diodes Incorporated — Analog and discrete power solutions
SOT563

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT563.png
Back to Inactve Datasheet Archive

DMC62D0SV (NRND)

NRND = Not Recommended for New Design

COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation MOSFET is designed to minimize the on-state resistance (RDS(ON)), yet maintain superior switching performance, making it ideal for high efficiency power management applications.

Feature(s)

  • Low On-Resistance
  • Low Input Capacitance
  • Fast Switching Speed
  • Low Input/Output Leakage
  • Ultra-Small Surface Mount Package
  • ESD Protected Gate
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Qualified to AEC-Q101 Standards for High Reliability

Application(s)

  • General Purpose Interfacing Switch
  • Power Management Functions
  • Analog Switch

Product Specifications

Product Parameters

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf