COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of Automotive applications. It is qualified to AEC-Q101, supported by a PPAP.
• Low On-Resistance
• Low Input Capacitance
• Low Profile, 0.6mm Maximum Height
• ESD Protected Gate
• Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
• Halogen and Antimony Free. “Green” Device (Note 3)
• Qualified to AEC-Q101 Standards for High Reliability
• PPAP Capable (Note 4)
• Load Switch
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Polarity | N+P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 60, 20 V |
|VGS| (±V) | 20, 12 ±V |
|IDS| @TA = +25°C (A) | 0.39, 2.9 |
PD @TA = +25°C (W) | 0.89 |
RDS(ON)Max@ VGS(10V)(mΩ) | 4000, mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 4100, 72 mΩ |
|VGS(TH)| Max (V) | 2.5, 1.25 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.4,7.3 nC |
CISS Typ (pF) | 41, 443 pF |
CISS Condition @|VDS| (V) | 25,16 V |