Five Element Common Anode ESD-Protection Diode Array
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Bi-Directional |
Channel Input CapacitanceCT Typ (pF) | 25 pF |
Reverse Standoff Voltage VRWM(V) | 5 V |
Breakdown VoltageVBR Min(V) | 6 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.1 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 12.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 25 kV |