NRND = Not Recommended for New Design
N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Automotive (Q) |
---|---|
CISS Typ (pF) | 61 |
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 0.63 |
PD @TA = +25°C (W) | 0.28 |
Polarity | N |
Compliance (Only Automotive supports PPAP) | Automotive (Q) |
QG Typ @ |VGS| = 4.5V (nC) | 0.74 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 700 |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 500 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 400 |
|VDS| (V) | 20 |
|VGS| (±V) | 6 |
|VGS(TH)| Max (V) | 1 |
|VGS(TH)| Min (V) | 0.5 |