COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20, 20 V |
|VGS| (±V) | 6, 6 ±V |
|IDS| @TA = +25°C (A) | 1.07, 0.85 |
PD @TA = +25°C (W) | 0.33 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 450, 750 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 600, 1050 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 750, 1500 mΩ |
|VGS(TH)| Min (V) | 0.5, 0.5 V |
|VGS(TH)| Max (V) | 1, 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.74, 0.62 nC |
CISS Typ (pF) | 60.67, 59.76 pF |
CISS Condition @|VDS| (V) | 10, 16 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2458 | 2020-07-01 | 2020-10-01 | Qualification of Assembly & Test Site Transfer, and Additional Assembly & Test Site for Select Discrete Products |
PCN-2425 | 2019-10-04 | 2020-01-04 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source, and Additional Wafer Source for Select Products. |