NRND = Not Recommended for New Design
P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
CISS Condition @|VDS| (V) | N/A |
CISS Typ (pF) | 294 |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 4 |
PD @TA = +25°C (W) | 0.9 |
Polarity | P |
QG Typ @ |VGS| = 10V (nC) | N/A |
QG Typ @ |VGS| = 4.5V (nC) | 9.1 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 71 |
RDS(ON)Max@ VGS(10V)(mΩ) | N/A |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 53 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 42.5 |
|VDS| (V) | 20 |
|VGS| (±V) | 8 |
|VGS(TH)| Max (V) | 1 |
|VGS(TH)| Min (V) | 0.3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2389 | 2019-02-05 | 2019-08-05 | Device End of Life |