N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 30 V |
|VGS| (±V) | 25 ±V |
|IDS| @TA = +25°C (A) | 7.44 |
PD @TA = +25°C (W) | 0.94 |
RDS(ON)Max@ VGS(10V)(mΩ) | 17 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 24 mΩ |
|VGS(TH)| Max (V) | 1.5 V |
QG Typ @ |VGS| = 4.5V (nC) | 9.47 (@5V) nC |
CISS Typ (pF) | 798 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2402 | 2019-05-15 | 2019-08-15 | Qualification of "Diodes Technology (Cheng Du) Company Limited" (CAT) as an Additional Assembly & Test Site and Conversion to Palladium Coated Copper Bond Wire with New Lead Frame Type on Select Products |