NRND = Not Recommended for New Design
Alternative Part: DMC3061SVTQ
COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
CISS Condition @|VDS| (V) | 15 |
CISS Typ (pF) | 290, 350 |
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Configuration | Complementary |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 3.4, 2.8 |
PD @TA = +25°C (W) | 1.3 |
Polarity | N+P |
Compliance (Only Automotive supports PPAP) | Automotive (Q) |
QG Typ @ |VGS| = 10V (nC) | 9, 7 |
QG Typ @ |VGS| = 4.5V (nC) | 4, 4 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(10V)(mΩ) | 60, 95 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 100, 140 |
|VDS| (V) | 30, 30 |
|VGS| (±V) | 20, 20 |
|VGS(TH)| Max (V) | 2.3, 2.3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2639 | 2023-09-26 | 2023-12-26 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site Using PdCu Bond Wire with Standardization of Assembly Bill of Materials at CAT for Select Automotive Products |