30V COMPLEMENTARY ENHANCEMENT MODE MOSFET H-BRIDGE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation complementary MOSFET H-Bridge features low on-resistance achievable with low gate drive.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | 2N2P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 30 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 6, 4.2 |
PD @TA = +25°C (W) | 1.5 |
RDS(ON)Max@ VGS(10V)(mΩ) | 25, 50 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 40, 80 mΩ |
|VGS(TH)| Min (V) | 1, 1 V |
|VGS(TH)| Max (V) | 2, 2 V |
QG Typ @ |VGS| = 10V (nC) | 11.7, 11.4 nC |
CISS Typ (pF) | 590, 631 pF |
CISS Condition @|VDS| (V) | 15, 15 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |