30V COMPLEMENTARY ENHANCEMENT MODE MOSFET H-BRIDGE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation complementary MOSFET H-Bridge features 2 N and 2 P channel in an SOIC package.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | 2N2P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 30 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 6, 4.2 |
PD @TA = +25°C (W) | 1.5 |
RDS(ON)Max@ VGS(10V)(mΩ) | 25, 50 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 40, 80 mΩ |
|VGS(TH)| Min (V) | 1, 1 V |
|VGS(TH)| Max (V) | 2, 2 V |
QG Typ @ |VGS| = 10V (nC) | 11.7, 11.4 nC |
CISS Typ (pF) | 590, 631 pF |
CISS Condition @|VDS| (V) | 15, 15 V |