Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

DMJ70H1D4SV3 (Obsolete)

N-CHANNEL ENHANCEMENT MODE MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This MOSFET is designed to minimize the on-state resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high-efficiency power management applications.

Feature(s)

  • Low On-Resistance
  • High BVDSS Rating for Power Application
  • Low Input Capacitance
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Adaptor
  • LCD & PDP TV
  • Lighting

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) No
CISS Condition @|VDS| (V) 50
CISS Typ (pF) 686
ESD Diodes (Y|N) No
|IDS| @TA = +25°C (A) N/A
|IDS| @TC = +25°C (A) N/A
PD @TA = +25°C (W) 600
PD @TC = +25°C (W) N/A
Polarity N
QG Typ @ |VGS| = 10V (nC) 20.9
QG Typ @ |VGS| = 4.5V (nC) N/A
AEC Qualified No
RDS(ON)Max@ VGS(1.8V)(mΩ) N/A
RDS(ON)Max@ VGS(10V)(mΩ) N/A
RDS(ON)Max@ VGS(2.5V)(mΩ) N/A
RDS(ON)Max@ VGS(4.5V)(mΩ) N/A
|VDS| (V) 700
|VGS| (±V) 30
|VGS(TH)| Max (V) N/A

Related Content

Packages

Applications

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2389 2019-02-05 2019-08-05 Device End of Life