N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high-efficiency power management applications.
CISS Condition @|VDS| (V) | 50 |
---|---|
CISS Typ (pF) | 686 |
Compliance (Only Automotive Supports PPAP) | No |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | N/A |
|IDS| @TC = +25°C (A) | N/A |
PD @TA = +25°C (W) | 600 |
PD @TC = +25°C (W) | N/A |
Polarity | N |
QG Typ @ |VGS| = 10V (nC) | 20.9 |
QG Typ @ |VGS| = 4.5V (nC) | N/A |
AEC Qualified | No |
RDS(ON)Max@ VGS(1.8V)(mΩ) | N/A |
RDS(ON)Max@ VGS(10V)(mΩ) | N/A |
RDS(ON)Max@ VGS(2.5V)(mΩ) | N/A |
RDS(ON)Max@ VGS(4.5V)(mΩ) | N/A |
|VDS| (V) | 700 |
|VGS| (±V) | 30 |
|VGS(TH)| Max (V) | N/A |