NRND = Not Recommended for New Design
Single Channel Smart Load Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DML1005LDS is a single channel load switch with very low onresistance in a small package. It contains an N-channel MOSFET for up to VBIAS-1.5V input voltage operation and 10A current channel with 3.2V to 5.5V bias supply. The load switch is controlled by a low voltage control signal through ON pin.
(MAX) Maximum Current Limit Fixed (A) | not limited |
---|---|
(TYP) Output Rise Time mS | 0.002 |
Application | Load Switch |
Compliance (Only Automotive supports PPAP) | No |
Channels | 1 |
Configuration | MCM |
Enable Logic | Active High |
Loading | 10 |
Maximum Continuous Output Current (A) | 10 |
Maximum Operating Voltage (V) | 4 |
Maximum Output Current | 10 |
Minimum Operating Voltage (V) | 0.8 |
OCP Flag | No |
OCP Output Latch Off | No |
OCP/SCP | No |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Operating Voltage Range | 0.8 to 4 |
OTP | No |
Output Discharge | Yes |
Output Turn-On Delay Time Typ | 2 |
Output Turn-On Rise Time Typ | 2 |
Power Good | No |
AEC Qualified | No |
Quiescent Current (µA) | 35 |
Quiescent Current Typ (µA) | 35 |
RDS(ON) | 5 |
RDS(ON) (mΩ) (typ) VBIAS=5V | 5 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 5 |
Reverse Current Block | No |
Rise Time (1.05V) VBIAS=5V | 2 |
Typical Quiescent Current | 35 |
UL Certificate | No |
VBIAS Voltage (V) | 4 |
VIN MAX (V) | 1.5 |
VIN MIN (V) | 0.8 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2418 | 2019-11-07 | 2020-05-07 | Device End of Life (EOL) |