SINGLE CHANNEL SMART LOAD SWITCH
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DML1012LDS is a single channel load switch with very low onresistance in a small package. It contains an N-channel MOSFET for up to VBIAS - 1.5V input voltage operation and 6A current channel with 3.2V to 5.5V bias supply. The load switch is controlled by a low voltage control signal through ON pin.
Type | Load Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 6 |
(MAX) Maximum Current Limit Fixed (A) | Not Limited |
Adjustable Current Limit | No |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 0.8 |
Maximum Operating Voltage (V) | 4 |
Quiescent Current Typ (µA) | 28 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 8 (Max.) |
Reverse Current Block | No |
Minimum Power Supply Voltage (V) | 3.2 |
Maximum Power Supply Voltage (V) | 5.5 |
Output Discharge | Yes |
(TYP) Output Rise Time mS | 0.02 |
OCP Output Latch Off | No |
OCP/SCP | No |
OCP Flag | No |
Power Good | No |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Overtemperature Protection | No |
UL Certificate | No |