Single Channel Smart Load Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DML3009LDC is a single channel load switch with very low onresistance in a small package. It contains an N-Channel MOSFET for up to 13.5V input voltage operation and 20A current channel. The load switch is controlled by a low voltage control signal through the ON Pin.
The DML3009LDC load switch provides a component and area-reducing solution for efficient power domain switching with inrush current limit via soft-start. In addition to integrated control functionality with ultra-low on-resistance, this device offers system safeguards and monitoring via fault protection and power good signaling. This cost-effective solution is ideal for power management and hot-swap applications requiring low-power consumption in a small footprint.
Type | Load Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 15 |
(MAX) Maximum Current Limit Fixed (A) | Not Limited |
Adjustable Current Limit | No |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 0.5 |
Maximum Operating Voltage (V) | 13.5 |
Quiescent Current Typ (µA) | 310 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 4.8 |
Reverse Current Block | No |
Minimum Power Supply Voltage (V) | 3 |
Maximum Power Supply Voltage (V) | 5.5 |
Output Discharge | Adjustable |
(TYP) Output Rise Time mS | Adjustable |
OCP Output Latch Off | No |
OCP/SCP | SCP |
OCP Flag | No |
Power Good | open drain |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Overtemperature Protection | Yes |
UL Certificate | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |