Single-Channel Smart Load Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DML3017LDCQ load switch provides a component and area-reducing solution for efficient power domain switching with inrush current limit via soft-start. In addition to integrated control functionality with ultra-low on-resistance, this device offers system safeguards and monitoring via fault protection and power-good signaling. This cost-effective solution is ideal for power management and hot-swap applications requiring low power consumption in a small footprint.
Type | Load Switch |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive Supports PPAP) | Automotive |
Maximum Continuous Output Current (A) | 15 |
(MAX) Maximum Current Limit Fixed (A) | Not limited |
Adjustable Current Limit | No |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 0.5 |
Maximum Operating Voltage (V) | 20 |
Quiescent Current Typ (µA) | 150 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 4.8 |
Reverse Current Block | No |
Minimum Power Supply Voltage (V) | 3 |
Maximum Power Supply Voltage (V) | 5.5 |
Output Discharge | Yes |
(TYP) Output Rise Time mS | Adjustable |
OCP Output Latch Off | No |
OCP/SCP | SCP |
OCP Flag | No |
Power Good | Open Drain |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Overtemperature Protection | Yes |
UL Certificate | No |