N-Channel Mosfet
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 12 V |
|VGS| (±V) | 6 ±V |
|IDS| @TA = +25°C (A) | 1.4 |
PD @TA = +25°C (W) | 0.5 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 150 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 185 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 210 mΩ |
|VGS(TH)| Min (V) | 0.35 V |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 1.5 nC |
CISS Typ (pF) | 110 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2299 | 2018-03-01 | 2018-06-01 | Additional Qualified (A/T) Assembly Test Site |