DUAL N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)), yet maintain superior switching performance, making it ideal for high efficiency power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 12 V |
|VGS| (±V) | 6 ±V |
|IDS| @TA = +25°C (A) | 2 |
PD @TA = +25°C (W) | 0.9 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 150 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 185 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 210 mΩ |
|VGS(TH)| Min (V) | 0.35 V |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 1.4 nC |
CISS Typ (pF) | 115 pF |
CISS Condition @|VDS| (V) | 6 V |