150V N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET features low on-resistance and fast switching, making it ideal for high efficiency power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 150 V |
|VGS| (±V) | 20 ±V |
|IDS| @TC = +25°C (A) | 8.3 |
PD @TA = +25°C (W) | 2.55 |
PD @TC = +25°C (W) | 32 |
RDS(ON)Max@ VGS(10V)(mΩ) | 310 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 330 (@5V) mΩ |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 4.6 (@5V) nC |
QG Typ @ |VGS| = 10V (nC) | 8.7 nC |
CISS Typ (pF) | 405 pF |
CISS Condition @|VDS| (V) | 25 V |