DUAL N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance
(RDS(ON)) yet maintain superior switching performance, making it ideal
for high-efficiency power management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N+N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20 V |
|VGS| (±V) | 10 ±V |
|IDS| @TA = +25°C (A) | 8 |
PD @TA = +25°C (W) | 2.1 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 22 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 26 mΩ |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 6.5 nC |
QG Typ @ |VGS| = 10V (nC) | 14.8 nC |
CISS Typ (pF) | 647 pF |
CISS Condition @|VDS| (V) | 10 V |