NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
CISS Condition @|VDS| (V) | N/A |
---|---|
CISS Typ (pF) | 38 |
Compliance (Only Automotive Supports PPAP) | On Request |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 0.75 |
PD @TA = +25°C (W) | 0.47 |
Polarity | N |
QG Typ @ |VGS| = 10V (nC) | N/A |
QG Typ @ |VGS| = 4.5V (nC) | 0.5 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 900 |
RDS(ON)Max@ VGS(10V)(mΩ) | N/A |
RDS(ON)Max@ VGS(2.5V)(mΩ) | N/A |
RDS(ON)Max@ VGS(4.5V)(mΩ) | N/A |
|VDS| (V) | 20 |
|VGS| (±V) | N/A |
|VGS(TH)| Max (V) | 0.9 |
|VGS(TH)| Min (V) | 0.5 |